IESNA:LM-63-2002
[TEST]P957588
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-927-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]43058
TILT=NONE
234 -1 1 37 41 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
5962.2 6736.3 7507.6 8160.1 8658.5 8961 9183.5 9414.9 9634.4 9886.5
10195 10527.2 10939.5 11390.4 11954 12757.8 13867.2 15368.1 17349.6 19885.7
23169.4 27105.6 30754 32871.9 32468.5 29359.9 23599.5 17121.2 10987 7810.1
5389.7 3378.6 1880.6 409.3 0 0 0
5962.2 6620.7 7320.7 7890.2 8314.4 8593.2 8786 8996.6 9219.1 9447.5
9735.2 10079.3 10479.7 10924.7 11458.6 12158.6 13098.9 14341.8 15931.7 18141.6
21021.8 23786.3 25141.9 24676.2 23041.8 20301 15982.1 10814.9 5840.5 3449.7
1901.4 851.3 329.3 41.5 0 0 0
5962.2 6552.4 7095.3 7492.7 7792.3 7973.3 8100.8 8266.9 8412.3 8551.7
8747.5 9008.5 9317 9613.6 9931 10319.6 10776.4 11325.1 11998.5 12671.8
12876.5 12200.2 10488.6 8480.5 6243.9 4333.7 3061.2 2209.9 1551.3 1115.3
753.4 450.9 252.1 112.7 20.8 0 0
5962.2 6383.4 6786.8 7083.4 7255.4 7344.4 7406.7 7433.4 7415.6 7347.4
7246.5 7193.1 7133.8 6991.4 6680 6235 5772.3 5330.3 4950.7 4692.6
4562.1 4443.4 4280.3 4004.4 3793.8 3630.7 3126.4 2533.2 1673 1171.7
836.5 581.4 385.6 166.1 23.7 0 0
5962.2 6214.3 6505 6724.5 6843.1 6872.8 6804.6 6620.7 6324 5938.4
5523.2 5188 4968.5 4835 4728.2 4571 4345.6 4129 3959.9 3871
3871 3894.7 3900.6 3876.9 3701.9 3316.3 2906.9 2634 2218.8 1782.7
1293.3 848.3 462.7 180.9 11.9 0 0
5962.2 6077.8 6217.3 6377.4 6493.1 6481.2 6324 6018.5 5647.7 5300.7
5013 4808.3 4689.6 4600.6 4496.8 4336.7 4111.2 3838.3 3571.4 3360.8
3248 3262.9 3354.8 3417.1 3393.4 3289.6 3064.1 2699.3 2292.9 1910.3
1551.3 1219.1 886.9 516.1 222.5 0 0
5962.2 5893.9 5938.4 6051.1 6175.7 6235 6143.1 5941.4 5716 5514.3
5309.6 5078.2 4837.9 4603.6 4375.2 4134.9 3871 3592.1 3328.1 3111.6
2918.8 2755.6 2616.2 2527.2 2500.5 2491.6 2444.2 2337.4 2153.5 1895.4
1462.4 1002.6 554.7 293.7 106.8 0 0
5962.2 5772.3 5662.6 5686.3 5867.2 6098.6 6279.5 6294.4 6166.8 5965.1
5730.8 5452 5128.6 4787.5 4464.2 4155.7 3862.1 3577.3 3322.2 3123.5
2978.1 2883.2 2806.1 2711.1 2565.8 2337.4 2100.1 1928.1 1773.8 1601.8
1376.3 1064.9 685.2 397.5 130.5 0 0
5962.2 5627 5371.9 5333.3 5511.3 5959.2 6439.7 6665.2 6596.9 6341.8
6036.3 5724.9 5395.6 5030.8 4665.9 4310 3974.8 3666.3 3396.4 3188.7
3031.5 2921.8 2877.3 2847.6 2782.3 2640 2467.9 2272.1 2073.4 1842
1560.2 1216.2 895.8 563.6 183.9 0 0
5962.2 5487.6 5104.9 4915.1 5007 5457.9 6119.4 6650.3 6777.9 6555.4
6184.6 5828.7 5499.4 5155.3 4814.2 4473.1 4134.9 3805.7 3518 3298.5
3114.6 2992.9 2904 2865.4 2809 2705.2 2556.9 2390.8 2209.9 2008.1
1729.3 1373.4 1008.5 554.7 172 5.9 0
5962.2 5363 4941.8 4692.6 4728.2 5131.6 5742.7 6276.6 6576.2 6493.1
6181.7 5828.7 5499.4 5173.1 4852.8 4532.4 4200.2 3873.9 3589.2 3348.9
3144.2 3004.8 2901 2838.7 2773.4 2654.8 2479.8 2289.9 2100.1 1877.6
1601.8 1239.9 901.7 480.5 130.5 0 0
5962.2 5339.2 4837.9 4490.9 4425.6 4692.6 5170.2 5716 6077.8 6113.4
5920.6 5621 5324.4 5048.6 4775.7 4482 4173.5 3862.1 3574.3 3328.1
3117.5 2966.2 2835.7 2717.1 2574.7 2364.1 2070.4 1729.3 1409 1145
883.9 590.3 358.9 180.9 14.8 0 0
5962.2 5193.9 4576.9 4090.5 3850.2 3862.1 4013.3 4218 4381.1 4467.2
4467.2 4360.4 4223.9 4078.6 3918.4 3749.3 3583.2 3402.3 3185.7 2963.3
2749.7 2506.5 2254.3 2034.8 1812.4 1512.8 1216.2 999.6 827.6 658.5
483.5 299.6 139.4 38.6 0 0 0
5962.2 5087.1 4378.2 3787.9 3423 3265.8 3215.4 3209.5 3191.7 3165
3108.6 3001.8 2874.3 2723 2545 2399.7 2257.3 2147.6 2076.4 2046.7
2008.1 1925.1 1791.6 1622.5 1420.8 1210.2 1014.5 842.4 679.3 531
379.7 213.6 92 14.8 0 0 0
5962.2 5033.7 4244.7 3601 3176.8 2966.2 2856.5 2761.6 2654.8 2536.1
2429.4 2343.3 2245.4 2165.4 2070.4 1975.5 1874.7 1744.2 1598.8 1477.2
1352.6 1239.9 1142 1064.9 978.9 872.1 753.4 634.8 507.2 388.6
264 166.1 80.1 3 0 0 0
5962.2 4989.2 4164.6 3503.1 3058.2 2820.9 2675.6 2536.1 2402.7 2269.2
2141.6 2031.9 1928.1 1824.2 1729.3 1637.4 1539.5 1438.6 1343.7 1242.9
1147.9 1064.9 990.7 910.6 815.7 732.7 637.7 531 409.3 302.6
219.5 130.5 44.5 0 0 0 0
5962.2 5030.8 4191.3 3518 3037.4 2758.6 2571.7 2429.4 2307.7 2189.1
2070.4 1957.7 1842 1738.2 1643.3 1548.4 1450.5 1343.7 1236.9 1127.2
1032.3 952.2 883.9 824.6 765.3 700 611 513.2 427.1 353
272.9 186.9 68.2 0 0 0 0
5962.2 5054.5 4221 3538.7 3025.6 2687.4 2488.7 2361.1 2248.4 2129.8
2017 1904.3 1803.5 1708.6 1619.6 1524.7 1429.7 1322.9 1216.2 1109.4
1014.5 946.2 889.9 842.4 786.1 708.9 605.1 519.1 453.8 385.6
302.6 201.7 80.1 23.7 0 0 0
5962.2 5054.5 4253.6 3565.4 3016.7 2631.1 2420.5 2298.8 2186.1 2073.4
1948.8 1842 1750.1 1649.2 1551.3 1453.5 1352.6 1251.8 1150.9 1056
978.9 928.4 881 830.5 753.4 646.6 516.1 453.8 388.6 317.4
231.4 121.6 50.4 11.9 0 0 0
5962.2 5155.3 4381.1 3690 3090.8 2642.9 2405.6 2278.1 2165.4 2070.4
1960.7 1856.9 1756 1658.1 1557.3 1459.4 1358.5 1260.7 1168.7 1085.6
1017.4 964 910.6 845.4 750.5 599.2 450.9 388.6 326.3 258.1
183.9 106.8 56.4 23.7 5.9 0 0
5962.2 5214.7 4467.2 3776 3156.1 2684.5 2420.5 2281 2171.3 2070.4
1966.6 1865.8 1767.9 1670 1575.1 1480.2 1382.3 1287.4 1198.4 1118.3
1050.1 993.7 934.4 860.2 756.4 599.2 444.9 382.6 317.4 252.1
175 103.8 59.3 29.7 14.8 0 0
5962.2 5238.4 4523.5 3850.2 3215.4 2758.6 2432.3 2295.9 2174.3 2088.2
1990.4 1892.5 1797.5 1702.6 1610.7 1521.7 1426.8 1331.8 1242.9 1153.9
1082.7 1023.4 961.1 892.8 765.3 608.1 471.6 412.3 344.1 275.9
195.8 118.6 71.2 44.5 26.7 11.9 0
5962.2 5404.5 4781.6 4137.9 3500.2 2939.6 2545 2325.5 2206.9 2112
2025.9 1937 1848 1759 1667 1575.1 1483.1 1388.2 1302.2 1219.1
1145 1076.7 1008.5 931.4 836.5 714.9 563.6 480.5 409.3 338.2
258.1 163.1 100.9 65.3 47.5 23.7 0
5962.2 5529.1 5015.9 4443.4 3832.4 3251 2764.5 2399.7 2218.8 2112
2025.9 1939.9 1853.9 1764.9 1675.9 1581 1480.2 1388.2 1299.2 1216.2
1147.9 1076.7 1002.6 919.5 827.6 726.7 611 513.2 442 370.8
296.6 213.6 109.8 65.3 41.5 20.8 0
5962.2 5647.7 5288.8 4835 4327.8 3770.1 3224.3 2699.3 2301.8 2132.7
2031.9 1939.9 1853.9 1764.9 1670 1578 1480.2 1382.3 1287.4 1186.5
1091.6 1002.6 919.5 842.4 777.2 700 605.1 504.3 409.3 335.2
269.9 201.7 112.7 50.4 26.7 8.9 0
5962.2 5837.6 5665.5 5401.5 4974.4 4485 3995.5 3497.2 2850.6 2331.5
2085.3 1969.6 1874.7 1782.7 1693.7 1601.8 1506.9 1411.9 1314 1210.2
1112.3 1014.5 925.5 842.4 762.3 679.3 590.3 504.3 409.3 311.5
240.3 169.1 106.8 56.4 26.7 11.9 0
5962.2 6033.3 6068.9 6033.3 5828.7 5508.3 5128.6 4707.4 4167.6 3470.5
2749.7 2215.8 1960.7 1845 1759 1675.9 1586.9 1509.8 1435.7 1346.7
1257.7 1147.9 1038.2 937.3 857.2 780.1 857.2 898.8 679.3 542.8
358.9 264 151.3 74.2 35.6 17.8 0
5962.2 6226.2 6484.2 6694.8 6777.9 6712.6 6502 6226.2 5968.1 5659.6
5188 4547.3 3796.8 3031.5 2411.6 2082.3 1987.4 1916.2 1791.6 1678.9
1592.9 1515.8 1406 1325.9 1397.1 1450.5 1222.1 928.4 563.6 421.2
314.4 228.4 154.2 89 44.5 14.8 0
5962.2 6421.9 6905.4 7356.3 7691.5 7884.3 7896.1 7786.4 7682.6 7649.9
7629.2 7540.2 7365.2 7145.7 6866.9 6543.5 6137.2 5748.6 5612.1 6122.3
7228.7 8281.8 8439 7314.8 5161.3 3058.2 1806.4 1136.1 786.1 575.5
436 314.4 213.6 121.6 47.5 11.9 0
5962.2 6611.8 7291 7964.4 8528 8889.8 9061.9 9121.2 9180.5 9284.4
9444.5 9652.2 9901.3 10129.7 10358.1 10530.2 10803.1 11292.5 12206.1 13701.1
15641 17744.1 19796.7 21374.8 21558.7 20078.5 17236.9 13466.8 9403 5876.1
3414.1 2031.9 1156.8 436 133.5 5.9 0
5962.2 6680 7466 8246.2 8892.8 9319.9 9533.5 9625.5 9711.5 9830.1
9993.3 10189.1 10444.2 10702.2 10981 11360.7 11906.5 12701.5 13876.1 15504.6
17667 20520.5 24412.2 29241.3 32355.8 31602.4 29291.7 26111.9 22679.9 19423
16091.9 12416.7 8498.3 4995.2 2025.9 510.2 0
5962.2 6730.4 7584.7 8474.6 9180.5 9643.3 9871.7 9939.9 9975.5 9993.3
10037.8 10097.1 10174.2 10206.9 10310.7 10542 10948.4 11595.1 12642.1 14181.6
16255 19147.1 23498.6 29893.8 38398.1 41103.3 38920.1 36330.6 33465.2 30481.1
26079.2 20378.1 14202.4 8646.6 3414.1 1091.6 0
5962.2 6843.1 7851.7 8880.9 9732.3 10248.4 10396.7 10304.7 10085.2 9767.8
9417.8 9082.6 8750.4 8441.9 8290.7 8471.6 9260.6 10660.7 12354.4 13941.4
15445.2 17198.3 19595 23050.7 29668.4 37594.2 35977.6 32136.3 29615 27888.6
25429.6 21873.1 17088.5 11894.6 4651.1 765.3 0
5962.2 6902.5 8127.5 9248.8 10144.6 10580.6 10571.7 10195 9598.8 8969.9
8373.7 7875.4 7489.8 7264.3 7486.8 8593.2 10476.8 12778.6 15207.9 17767.8
20568 23234.6 25779.6 28731.1 33094.4 38665 39747.7 36876.4 33655 30353.6
26432.2 21167.1 14932.1 7228.7 2829.8 317.4 0
5962.2 6994.4 8186.8 9367.4 10281 10720 10533.1 9868.7 9029.3 8355.9
7756.7 7279.2 6938.1 6860.9 7504.6 9210.2 11743.4 14926.2 18850.5 23620.2
28849.7 34227.5 39602.4 44434.4 49924.9 54973.4 56251.9 53941.2 49536.3 43660.2
35933.1 25293.2 16415.2 9076.7 4378.2 507.2 0
5962.2 7000.3 8201.7 9367.4 10251.3 10642.9 10453.1 9806.4 8972.9 8225.4
7626.2 7157.6 6849.1 6893.6 7789.4 9800.5 12701.5 16504.2 21336.2 26835.6
32441.8 37929.4 43449.6 49138.8 55572.6 60250.4 60514.4 56824.4 50393.6 41886.4
32993.6 24507.1 16014.8 9317 3693 465.7 0
5962.2 7000.3 8172 9296.2 10106 10476.8 10432.3 10014 9370.4 8664.4
8035.6 7566.9 7243.6 7216.9 7922.8 9690.7 12283.2 15383 19004.7 23021
27034.4 31065.5 34939.4 38831.1 44164.4 49391 50788.1 48186.7 43764 38006.5
31578.7 24477.5 18435.2 10978.1 4167.6 367.8 0
5962.2 6920.3 8011.8 9035.2 9776.7 10156.4 10278 10209.8 9928 9503.9
9032.2 8578.4 8186.8 7976.2 8172 9130.1 10871.3 13116.7 15510.5 17729.3
19870.9 21751.5 23525.3 26005.1 30721.4 35458.5 34847.5 30825.2 27111.5 23827.9
19728.5 14825.3 9945.8 4837.9 1358.5 166.1 0
5962.2 6917.3 7893.2 8792 9441.6 9803.4 10011.1 10144.6 10212.8 10233.6
10198 10097.1 9972.5 9836.1 9815.3 10055.6 10791.2 12078.6 13882 15934.7
18286.9 21205.7 25061.8 30068.8 35331 36321.7 30810.4 23810.1 17512.7 12751.9
10008.1 7311.8 5303.6 3120.5 869.1 35.6 0
5962.2 6754.1 7575.8 8332.2 8883.9 9216.1 9462.3 9675.9 9874.6 10126.8
10399.7 10672.6 11019.6 11351.8 11802.7 12476 13446 14831.2 16928.4 19787.8
23282.1 27336.9 32154.1 37540.8 39471.8 36627.2 29902.7 22439.7 15154.6 10930.6
7908 5277 3176.8 732.7 17.8 0 0
5962.2 6736.3 7507.6 8160.1 8658.5 8961 9183.5 9414.9 9634.4 9886.5
10195 10527.2 10939.5 11390.4 11954 12757.8 13867.2 15368.1 17349.6 19885.7
23169.4 27105.6 30754 32871.9 32468.5 29359.9 23599.5 17121.2 10987 7810.1
5389.7 3378.6 1880.6 409.3 0 0 0
